IESNA:LM-63-2002
[TEST]P1201673
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5404
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
545.2 566.5 606.1 650.8 689.8 724.2 751.5 769.5 776.3 783.1
810.8 834.7 869.7 944 1050.5 1177.1 1304.4 1427.9 1537.3 1626.1
1724.6 1815.1 1908.2 1995.6 2073.6 2099.8 2055.4 1946.3 1659.1 1069
390 142.1 74.6 41.3 22.2 6.5 0
545.2 570.2 610.9 655 695.5 728.2 756.7 773.8 780.9 787.4
811.9 834.4 866.6 934 1037.4 1160.9 1283.9 1410.9 1521.9 1622.7
1715.2 1820.2 1908.5 1996.2 2077.6 2114.3 2088.7 1989.3 1723.4 1155.5
443 155.4 82 44.7 23.6 8 0
545.2 566.8 605.2 648.5 686.6 719.7 745.3 762.1 768.6 771.5
790.6 816.2 844.9 899 990.7 1106.5 1238.9 1372.4 1493.7 1592.8
1683.3 1784.6 1898.5 2011 2118 2204.3 2262.6 2259.2 2060.2 1517
704.9 230 117.9 66 31 10.2 0
545.2 563.7 599 639.1 673.8 704 728.5 743.3 749.6 751.5
761.8 789.1 816.7 848.9 909.8 998.1 1105.7 1226.4 1355.4 1486.9
1616.4 1751.3 1894 2051.1 2211.9 2337.8 2441.7 2550.7 2591.4 2256.4
1416.3 544.3 211.2 114.7 62.6 19.9 0
545.2 562.2 593.3 629.1 661.3 689.5 713.1 728.5 735.9 739.6
744.7 762.7 792.5 817.3 848.1 901 979 1075.2 1188 1320.9
1477.2 1653.7 1838.7 2053.4 2242.1 2428.6 2620.5 2853.3 3120.6 3180.1
2669.4 1641.7 703.4 316.8 154.9 60.6 0
545.2 558.5 584.2 614.1 644.2 672.4 696.3 714.5 725.1 732.8
738.7 750.1 773.2 802.5 827 855.5 903 972.5 1067 1174.6
1297.8 1435.3 1587.4 1762.7 1963.7 2210.2 2503.2 2855.6 3337.6 3791.1
3768 3023.3 1795.5 767.8 266.2 59.8 0
545.2 558.3 583 613.8 642.2 669.8 694 712.8 724.2 732.5
738.5 749.8 771.5 800.2 825.9 853.7 897.6 960.5 1055.3 1154.4
1281.3 1406.3 1555.5 1726.6 1929.5 2176.6 2469.9 2824.6 3307.7 3789.3
3779.1 3046.3 1831.6 789.4 272.2 61.2 0
545.2 556 576.5 601.8 628.6 654.8 680.4 701.4 716 727.1
738.2 752.7 768.9 784.3 805.6 835.5 870 913.2 978.2 1068.4
1179.1 1309.8 1466.9 1660 1888 2151.9 2442.8 2761.1 3144.3 3490.2
3430.9 2742.9 1630.1 643.9 192.4 38.1 0
545.2 554.6 569.1 590.1 613.8 638.2 663.9 686.9 706 723.1
739.9 758.1 773.2 786 802.2 821.6 854 901.3 974.5 1078.4
1216.4 1390.4 1595.1 1822.5 2057.7 2304.8 2561.5 2836.8 3111.5 3198.4
2919.7 2078.1 976.7 343.6 136.9 54.1 0
545.2 550.6 560.5 575.6 595 616.9 641.4 664.2 685.2 706
726.5 747 764.4 780.6 797.4 816.5 845.5 893.3 974.5 1093.7
1258.6 1460.1 1681.6 1910.8 2146.5 2387.3 2639.2 2866.7 2966.9 2772.2
2141.3 1074.7 323.7 137.2 80.6 40.7 0
545.2 549.4 555.7 567.4 582.5 601 620.9 642.2 663 684.4
707.4 731.3 755.3 776 799.1 826.1 866 930.3 1028 1166.6
1367 1601.9 1875.7 2158.1 2455.1 2703.3 2907.1 2973.5 2786.7 2235
1392.4 551.7 165.4 68.3 33 10.8 0
545.2 547.7 552.8 562.8 577.6 592.7 612.3 632.6 652.8 672.7
696 721.4 746.7 769.8 796.8 827 871.7 932.6 1023.4 1154.4
1334.3 1563.2 1825.9 2094.1 2341.2 2531.1 2626.2 2567.8 2311.9 1758.7
1005.8 383.5 132.9 54.4 23.6 4.8 0
545.2 546.9 550 560.5 573.3 589 605.8 624 643.4 661.9
682.9 706.9 729.6 752.7 777.5 806.8 842.6 892.5 957.7 1045.3
1171.2 1342.3 1546.9 1754.2 1927.8 2025.8 2009.8 1872.6 1624.4 1211.3
665 255.6 99.9 49.8 31.6 12 0
545.2 543.7 547.2 555.7 567.6 582.5 598.7 614.6 630 643.4
658.2 671.8 684.4 694.3 698.6 698 691.2 678.7 663 648.2
634.5 628.9 628.9 617.5 571.3 482.5 368.9 267.6 199.3 154.6
124.1 102.5 84.8 67.2 44.4 18.8 0
545.2 542.3 545.4 555.4 568.5 583 598.7 614.1 628.9 638.2
642.8 641.4 635.7 623.2 603.2 577 545.4 510.7 473.7 431.6
390.6 351 313.1 278.1 246.2 220.9 198.4 181.9 166.3 149.7
129.5 109.6 87.1 64.3 39 17.7 0
545.2 540.6 546 556.3 570.2 585.9 603.8 620.3 630.3 634.3
629.4 617.2 601.8 582.2 560.8 535.8 504.7 469.7 431.9 392
352.7 316 283.8 256.5 232.3 212.4 195.6 185.9 173.7 157.7
137.8 110.7 85.7 60.9 35.3 18.2 0
545.2 540.3 546.3 558.8 573.9 592.4 610.9 623.7 629.7 628.9
622 612.1 594.7 571.1 543.7 516.1 486.8 452.9 415.3 376.9
341.3 311.7 285.2 262.5 241.7 223.2 212.4 202.4 202.7 204.1
190.7 166.5 148 115 79.7 53.2 0
545.2 541.7 549.1 562.5 581.6 599.8 614.3 625.7 629.4 628.6
622.9 610.6 590.1 565.1 535.8 505 466.9 425.9 386 350.4
320.3 294.9 273.6 255.1 236.9 220.6 207 223.2 254.5 268.5
261.3 249.9 239.7 193.6 155.1 110.2 0
545.2 542 551.1 567.1 585.3 604.4 618 626.3 628.9 628.3
623.2 611.5 592.1 567.6 532.1 491.1 443.2 398.3 355 321.7
290.9 267.6 248.2 232.9 217.8 197.9 206.1 226.6 237.1 232.3
219.8 218.9 190.4 155.7 131.8 93.7 0
545.2 542.3 552.6 569.6 589.6 607.2 619.7 626.9 629.7 628.9
623.7 613.5 598.4 573.9 535.2 484.5 428.4 374.9 328.5 290.4
259.3 237.7 222.3 209.5 189.3 185.6 196.4 208.7 204.7 193.3
184.5 175.6 143.8 117.6 99.4 70.3 0
545.2 542.6 553.7 571.6 593.3 610.1 622.9 630.3 634 633.1
627.1 618.9 603.8 575.9 533.2 477.7 415.1 352.7 300.1 262.8
237.1 218.9 205.5 192.2 174.8 179.6 189.6 195.3 189 209
191.9 171.4 128.7 103.9 85.7 52.7 0
545.2 543.7 554.3 572.2 592.4 611.2 624 631.4 635.7 636
631.7 624.3 609.8 583 539.5 482 415.9 350.7 296.6 259.6
235.7 217.5 203.8 189.3 172.5 177.6 187.3 193 186.5 207.2
191.9 156.3 124.4 102.8 85.4 41.3 0
